Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
282-698/281-434
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
12 - 13 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
25 A
Height
33.50 mm
Width
8.00 mm
Depth
85.00 mm
Number of connection points
2
Number of potentials
2
Color
grau
Comment
Schaltung II
Weight
17.626 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices